??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 286.9 - Swivel Clamp Connector Joints, Plastic, Type S, Stepless adjustment
Bill of material
Swivel Clamp Connector Joint, Plastic GN 286.9-B30-B30-S-2-SW
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
B30
D2
Bore
B30
ROT
Rotation
°
K1
45 mm
K2
45 mm
L1
134 mm
L2
54 mm
M1
67 mm
M2
67 mm
Z1
Screw locations
M8-25 mm
Z2
Screw locations
M8-25 mm
L3Z1
Clamping lever
63 | 78 mm
L3Z2
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
0.1780 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details