??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
GINIER
Description
PC - Thin vacuum sucker - Spring top vacuum port assembly
Bill of material
PC10-3PN4J
ORDER
Order specifications
MODEL
model
DIAMETER
Disc Diameter
mm
STROKE
buffer stroke
3 mm
TYPE
Suction Cup Type
MATERIAL
Cup Material
INTERFACE
vacuum interface
mm
CONDUCTIVE
conductive value
TRACELESS
traceless or not
INSTALLATION
Installation method
M8:male thread mm
CONNECTION
Cup connection type
-T8 mm
DATA
Technical data
Selection document