??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Goebel
Description
RILLI grooved blind rivets domed head aluminum - steel zinc plated
Bill of material
7070248100
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
RILLI grooved blind rivets, domed head
MATD
Mandrel material
Steel
MATH
Body material
Aluminium AlMG 2,5
F
Form
KB
Grip range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes μm