??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8004 - Head sensor with welding sleeve (thermocouple)
Bill of material
GF-8004.1.FK-J.i.D1.1.4404.BK.100°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8004 - Head sensor with welding sleeve (thermocouple)
CNSORDERNO
Order number
GF-8004.1.FK-J.i.D1.1.4404.BK.100°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Execution of welding sleeve Ø12.5 / 24 mm
A5
Material
A6
Connection type with connection head
A7
Cable length
A7H
Cable length
mm
A8
Line type
A9
Cable protection - length (corrugated hose)
A9H
Cable protection - length (corrugated hose)
mm
A10
Connection type
A10EP
Number of poles
A10EG
Size
A11
Transmitter
A11H
Free input measuring range (MU)
A12
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions