??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Greenconn
Description
CFCB125 - A002
Bill of material
CFCB125-0401A002D1AC
CNSTYPECODE
Order code
CFCB125-0401A002D1AC
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
Color
PACK
Packing Options
M
Dimension Information
3.00 mm
L
Dimension Information
6.00 mm
L1
Dimension Information
5.06 mm