??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Greenconn
Description
CSHC121 - Series
Bill of material
CSHC121-0302CXXXC1SC(W=4.2,R1)
CNSTYPECODE
Order code
CSHC121-0302CXXXC1SC(W=4.2,R1)
PIN
No.of Pins per Row
W
Dimension:W
mm
Enter value for W
Dimension:W
mm
cm
inch
ft
X
Post
TYPE
Type
XX
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
L
Dimension:L
7.62 mm
M
Dimension:M
5.08 mm
N
Dimension:N
2.54 mm