??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grothaus
Description
GP360, Pair - HDPE double action traffic door with stainless steel profile tube
Bill of material
GP360(2),1,3,2000,2000(1,7,2,100,2,2,2,1,3,16,1,3,0,0,1,0,00)
PROJEKT
Project
INFO
GP360 HDPE double action traffic door with 360° opening, pair
BESTNR
Order Number
GP360(2),1,3,2000,2000(1,7,2,100,2,2,2,1,3,16,1,3,0,0,1,0,00)
LODDEST
LOD Destination
LOD
Level of Detail
ME
Measurement Unit
WM
Type of Wall
WALL
Wall Thickness
AT
Frame
W
Clear Opening Width
H
Clear Opening Height
WW
Structural Opening Width
2020.00
WH
Structural Opening Height
2010.00
DGM
Effective Clear Width
1890.00
DGMH
Effective Clear Height
2000.00
WV
Window Design
WS
Window Size
WF
Window Frame
FP
Gasket | Finger Protection
FPF
Gasket | Finger Protection Color
RAL
Type of Color Door Panel
FARBE
Color
OA
Opening Angle
Opening Angle 2 x 180°
L90
Hold Open | Non-Hold Open Hinges
BUMPER
Bumper Options
RPF
Color PE Kick-Plate
FSFR
Teardrop Color
DU
Bottom Gasket
DO
Top Gasket
DB
Back Gasket
LST
Stainless Steel Lock
HTML
Info
HTML