??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Radio Receiver for retrieval unit
Bill of material
22810.9020 Radio Receiver
BESTNR
Ref. No.
22810.9020
L
70 mm
B
23 mm
H1
90 mm
D
70 mm
H2
350 mm
G
Weight
307 g