??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23260. - Clamping Device actima with throughgoing bore, pull to right
Bill of material
23260.0013 Clamping Device actima
BESTNR
Ref. No.
23260.0013
AUS
Version
pull to right, with throughgoing bore
ZW
Travel path
10 mm
S
Clamping way
2 mm
SK
Clamping force max.
4.9 kN
POS
Position
HUB
Stroke
0 mm
ROT
Rotation
0 °
G
Weight
745 g