??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1653. - Positioning Clamping Cylinders
Bill of material
1653.500 Positioning Clamping Cylinder
BESTNR
Ref. No.
1653.500
H1
+/-0.01
35 mm
H2
46 mm
D
50 mm
D1
16 mm
D2
70 mm
H3
25 mm
Y
16
G
Weight
1095 g
SYSTEM
System
L16