??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1655. - Position Screws
Bill of material
1655.500 Position Screw
BESTNR
Ref. No.
1655.500
D1
Thread
M 16
L1
64 mm
D
16 mm
L2
24 mm
L3
80 mm
G
Weight
130 g
SYSTEM
System
L16