您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 66630095032
HARTING
Interface connectors
Bus interface
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/1/32/18493.prj},{NB=66630095032},{MANUID=66630095032},{AAT080=9},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=10},{CTN=85444290},{DESCSHORT=Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9},{DESCLONG=Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni},{MANUTYPEDESC=InduCom9 MVB/WTB male PL1 UNC set},{SUPPLIERALTNO=66 63 009 5032},{MANUNAME=HARTING},{DELTIME=40},{AAB754=Pin},{AAO742=D-Sub},{BAG975=IP40},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=357}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 MVB/WTB male PL1 UNC set
Bill of material
HARTING 66630095032
MANUID
Product number of the Manufacturer
66630095032
DESCSHORT
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
InduCom9 MVB/WTB male PL1 UNC set
SUPPLIERALTNO
Alternative product number
66 63 009 5032
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
40
AAB754
Contact design
Pin
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink