??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 3G1,5mm² 2+PE 3,0m
Bill of material
HARTING 618878015030
MANUID
Product number of the Manufacturer
618878015030
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
Powercbl M12 S-cod f 3G1,5mm² 2+PE 3,0m
SUPPLIERALTNO
Alternative product number
61 88 780 1503 0
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Powercbl M12 S-cod f 3G1,5mm² 2+PE 3,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink