??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 30 kit, 25 pin, angled
Bill of material
HARTING 10223000003
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10223000003
DESCSHORT
Short Description
Connector sets, Crimp termination, Contacts: 25, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 30, Side entry, 1x M25
DESCLONG
Long Description
Connector sets, Crimp termination, Contacts: 25, Bulkhead mounted housing, Carrier hood, Shell, Size: Han-Yellock® 30, Side entry, 1x M25
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 30 kit, 25 pin, angled
SUPPLIERALTNO
Alternative product number
10 22 300 0003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
1
AAS458
Conductor connection method
crimp connection
AAS460
Size of connection thread
M25
AAT080
Pole number
25
AAU734
Manufacturer product description
Han-Yellock 30 kit, 25 pin, angled
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink