??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Compact-HSE-M25-metal
Bill of material
HARTING 19120080501
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19120080501
DESCSHORT
Short Description
Hood, for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45, Size: Han-Compact®, Single locking lever
DESCLONG
Long Description
Hood, for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Compact-HSE-M25-metal
SUPPLIERALTNO
Alternative product number
19 12 008 0501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Chromated
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Compact-HSE-M25-metal
AAO742
Brand
Han-Compact®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-Compact®
AAS460
Size of connection thread
M25
AAS461
Size
Han-Compact®
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45, Size: Han-Compact®, Single locking lever
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No