??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24B-HTE/HSE-LC-DL-Pg13,5/Pg21
Bill of material
HARTING 09300241592
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300241592
DESCSHORT
Short Description
Hood, Size: 24 B, Low construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top/side entry, 1x Pg 13.5, 1x Pg 21
DESCLONG
Long Description
Hood, Size: 24 B, Low construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top/side entry, 1x Pg 13.5, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 24B-HTE/HSE-LC-DL-Pg13,5/Pg21
SUPPLIERALTNO
Alternative product number
09 30 024 1592
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP66, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han 24B-HTE/HSE-LC-DL-Pg13,5/Pg21
AAO742
Brand
Han® B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® B
AAS460
Size of connection thread
PG13.5, PG21
AAS461
Size
24 B
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Hood, Size: 24 B, Low construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top/side entry, 1x Pg 13.5, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
AAW338
Manufacturer product designation
Hood, Size: 24 B, Low construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top/side entry, 1x Pg 13.5, 1x Pg 21
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No