??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ferrule crimping tool 4-16mm²
Bill of material
HARTING 09990000971
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000971
DESCSHORT
Short Description
Crimping tool, for wire end ferrules, acc. to DIN 46228, Conductor cross-section: 4 ... 16 mm²
DESCLONG
Long Description
Crimping tool, for wire end ferrules, acc. to DIN 46228, Conductor cross-section: 4 ... 16 mm²
MANUTYPEDESC
Manufacturer Type Description
Ferrule crimping tool 4-16mm²
SUPPLIERALTNO
Alternative product number
09 99 000 0971
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, for wire end ferrules, acc. to DIN 46228, Conductor cross-section: 4 ... 16 mm²
AAW338
Manufacturer product designation
Crimping tool, for wire end ferrules, acc. to DIN 46228, Conductor cross-section: 4 ... 16 mm²
BAC673
Max. cross section of line
16 mm²
BAC736
Min. cross section of line
4 mm²
BAD875
Net weight
0.1 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink