??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
quick change tool BK for HD D-Sub
Bill of material
HARTING 09980003012
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09980003012
DESCSHORT
Short Description
Quick change tool, for single D-Sub high density contacts, Conductor cross-section: 0.14 ... 0.22 mm²
DESCLONG
Long Description
Quick change tool, for single D-Sub high density contacts, Conductor cross-section: 0.14 ... 0.22 mm²
MANUTYPEDESC
Manufacturer Type Description
quick change tool BK for HD D-Sub
SUPPLIERALTNO
Alternative product number
09 98 000 3012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
120
AAO057
Product type
quick change tool BK for HD D-Sub
AAU734
Manufacturer product description
Quick change tool, for single D-Sub high density contacts, Conductor cross-section: 0.14 ... 0.22 mm²
AAW338
Manufacturer product designation
Quick change tool, for single D-Sub high density contacts, Conductor cross-section: 0.14 ... 0.22 mm²
BAI994
min. adjustable conductor cross-section
0.14 mm²
BAJ007
max. adjustable conductor cross-section
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink