??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-butt weld flange companion - schedule 10
Bill of material
GFS-108ST10-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
palec
MAT
Material
CT
Coating
Bare (Uncoated)
M
Thread
M1
Thread
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
60.3x2.9 mm
A
61.0 mm
B1
54.5 mm
B2
51.0 mm
C
77.8 mm
D
102 mm
E
42.9 mm
F
90 mm
G
45 mm
H
25 mm
MASS
Weight (without attachment and screws)
1.177 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage