??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAWLE
Description
6411 - Elbow ISO fitting 45° ductilie iron
Bill of material
5005900
IN
Item Number
LOD
LOD Level
PE
Ø Pipe
32 mm
TH
Thread
Inch
PN
Pressure Rating
PN16
L
mm
E
70 mm
D
ØD
53 mm
W
Weight
kg
PL
Product Link
Link