??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
HAWLE
Description
616-05 - ZAK-Press-FIT®, rehabilitation version
Bill of material
6165320460
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
D
d
mm
H
64 mm
L
mm
S
mm
T
mm
B
60 mm
W
Weight
kg
MAT
Materials
Body: Red brass; O-rings: EPDM (water); Grip ring: POM
MED
Medium
Potable water
NOTICE
Notice
Notice 1: We recommend using a support liner
PL
Product Link
Link