??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
HAWLE
Description
618-02 - Adaptor ZAK® socket / screw socket
Bill of material
6189804046
IN
Item Number
LOD
LOD Level
DN
Nominal diameter
mm
PN
Max. operating pressure
16 bar
O
Outlet
D1
mm
D2
mm
L
110 mm
L1
37 mm
L2
6.5 mm
B
mm
W
Weight
kg
MAT
Materials
MED
Medium
Potable water | Sewage water
NOTICE
Additional notice
PL
Product Link
Link