??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Компания
HAWLE
Описание
651-03 - Connector with ZAK® outlet (ZAK 69), 45°
Спецификация
6517006371
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 69
D
d
63 mm
E
103 mm
H
175 mm
L
315 mm
COLOR
Colour
W
Weight
4.13 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Grip ring: POM, O-ring: EPDM
MED
Medium
INFO
Additional notice
Delivered with enclosed support liner (POM)
NOTICE
Notice
Notice 1: Article numbers and prices for use with PVC pipes on request; Notice 2: When PE pipes are connected a support liner shall be used.
PL
Product Link
Link