??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Azienda
HAWLE
Descrizione
239-03 - Weld-on Hawlinger for PE pipes d 250 - 315 mm with ZAK® socket(s)
Lista materiale
2393153220 239-03 PN16 1 (400)
IN
Item Number
LOD
LOD Level
PLUG
PN
Max. operating pressure
16 bar
O
Outlet
D
250-315 mm
H
mm
H1
mm
H2
69 mm
H3
mm
H4
mm
L
mm
L1
200 mm
L2
mm
L3
mm
B
204 mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Gaskets: EPDM for potable water; Electrofusion saddle: PE 100
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request.
INFO
Additional notice
PL
Product Link
Link