??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
HAWLE
Description
524-00 - HAKU pipe saddle with 45° ZAK® outlet
Bill of material
5241100690
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Upper outlet
ZAK 69
D
d
mm
H
mm
H1
mm
L
mm
L1
mm
B
mm
BH
Borehole max.
mm
W
Weight
kg
COLOR
Colour
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Gasket: EPDM
MED
Medium
PL
Product Link
Link