??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
HEFA
Description
CA31 - Standard flange type - non retaining ring type
Bill of material
CA31FN-623ZZ
CNSORDERNO
SC
Serial code
TYPE
type
BML
Bearing material
MFS
Material of fixing seat
ST
surface treatment
BM
Bearing model
SR
seal ring
DD
d
3 mm
DH7
10 mm
DH7T
+0.015/0
B
4.0 mm
H
33 mm
W
mm
V
6.0 mm
DH
dh
7 mm
PCD
P.C.D.
mm
K
mm
A
mm
F
0 mm
M
M4
D2
d2
3.3 mm
D1
d1
6.5 mm
H1
h1
3.4 mm
INFOTEXT
website