??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
HEFA
Description
BH49 - Fixture bushing P / L fixed size selection type
Bill of material
BH49DG-P5-L8
CNSOEDERNO
SC
Serial code
TM
Texture of material
SKS3
HT
heat treatment
quench
HRC
Hardness
55~60HRC
ST
surface treatment
P
mm
L
mm
R
1 mm
H
25 mm
T
5.0 mm
D
10 mm
DG6
g6 tolerance
-0.005/-0.014
A
17 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
TKC
Change T dimensional tolerance
RC
Additional inner diameter
FC
Single side cutting flange
RH
change inner diameter
INFOTEXT
website