피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
中文
English
21-locatingpin-bushingforfixture
HEFA
Powered by
CAD모델 선택
BH01L - Fixture locating pin front-end cone R-type - shouldered external th...
14.06.2024
BH01Y - Fixture locating pin front end cone R-type - shouldered external th...
14.06.2024
BH02L - Fixture locating pin front end cone R-type - shouldered external th...
14.06.2024
BH02Y - Fixture locating pin front end cone R-type - shouldered external th...
14.06.2024
BH03 - Fixture locating pin front end cone R-type - shouldered external thr...
14.06.2024
BH04 - Locating pin for fixture front end cone head R-type shoulder stop sc...
14.06.2024
BH05L - Locating pin with shoulder for fixture general grade
14.06.2024
BH05Y - Locating pin with shoulder for fixture general grade
14.06.2024
BH06L - Fixture locating pin shoulder precision grade
14.06.2024
BH06Y - Fixture locating pin shoulder precision grade
14.06.2024
BH07S - Fixed type with shoulder nut and extension type with locating pin f...
14.06.2024
BH07W - Fixed type with shoulder nut and extension type with locating pin f...
14.06.2024
BH08 - Fixture locating pin spring-shaped - shouldered external thread type
14.06.2024
BH10Y_10L - Fixture positioning pin stop screw locking type - shoulder type...
14.06.2024
BH11 - Fixture locking with locating pin stop screw - shouldered ring groov...
14.06.2024
BH12 - Locating pin for fixture spring-shaped - shouldered stop screw type
14.06.2024
BH13 - Locating pin for fixture spring-shaped - withoutshouldered stop scre...
14.06.2024
BH14 - Positioning pin for fixture shoulder free type stop screw locking ty...
14.06.2024
BH15 - Positioning pin for fixture shoulder precision front end shape selec...
14.06.2024
BH16_17 - The shape of the prismatic front end of the locating pin for the ...
14.06.2024
BH18_19 - Positioning pin for fixture with fuzzy R-type shoulder nut fixed ...
15.06.2024
BH20_21 - Fixture with locating pin, waist hole type, shoulder nut fixed, e...
14.06.2024
BH22 - Locating pin for fixture shoulder free stop screw type
15.06.2024
BH23 - Positioning pin for fixture shoulder precision front end shape selec...
14.06.2024
BH24Y_24L - Positioning pin stop screw part for fixture short type ordinary...
14.06.2024
BH25 - The positioning pin stop screw part for fixture is short, ordinary g...
14.06.2024
BH26Y_26L - The positioning pin stop screw part for fixture is short, ordin...
14.06.2024
BH27A_H - Positioning pin - Shoulder type · Nut fixed type/Stop screw type ...
06.07.2024
BH27J_M - Positioning pin - shoulder type, stop screw short type, ring groo...
06.07.2024
BH28A_H - Positioning pin - shoulder type, nut fixed type/stop screw type -...
06.07.2024
BH28J_M - Positioning pin - shoulder type, stop screw short type, ring groo...
14.06.2024
BH29A_H - Positioning pin - shoulder less type, nut fixed type/stop screw t...
14.06.2024
BH29J_M - Positioning pin - shoulder less type, stop screw short type, ring...
14.06.2024
BH30A_D - Positioning pins - Shoulderless type - Short stop screw section -...
14.06.2024
BH30E_M - Positioning for pins - shoulder less type, nut fixed type/stop sc...
14.06.2024
BH31A_F - Positioning pin - shoulder type - large and small head - front en...
14.06.2024
BH32A_B - Positioning pin - stop screw type - large head type - front end s...
14.06.2024
BH33A_D - Positioning pins - shoulder type/shoulder less type - fixed with ...
14.06.2024
BH34A_D - Positioning pins - Shoulder type/Shoulderless type - External thr...
14.06.2024
BH35A_B - Positioning pin - shoulder type · nut fixing type - for fixtures ...
14.06.2024
BH35C_F - Positioning pin - shoulder type, bolt fixed type/stop screw type ...
14.06.2024
BH36A_D - Positioning pin - shoulder less type, bolt fixed type/stop screw ...
14.06.2024
BH36E_F - Positioning pin - shoulder less type · nut fixing type - for fixt...
14.06.2024
BH37A_B - High support pin - shoulder type · nut fixed type - for fixture u...
14.06.2024
BH40 - Fixture bushings freely specify straight column type
14.06.2024
BH41 - Straight column type of Bushings for fixtures
14.06.2024
BH42 - Bushings, thin-walled, straight, for jigs
14.06.2024
BH43 - Fixture bushings freely specify thin-walled straight column types
14.06.2024
BH44 - Straight column type of Bush for fixture to prevent falling off
14.06.2024
BH45 - Bushings with shoulder for clamps, freely specified type
14.06.2024
BH46A_46B - Bushings for clamps shoulder type
14.06.2024
BH47 - Fixture bushing P / L fixed size selection type
14.06.2024
BH48C - Bushing for fixture P / L size free designation type
14.06.2024
BH49 - Fixture bushing P / L fixed size selection type
14.06.2024
BH50 - Bushing for fixture P / L size free designation type
14.06.2024
BH51 - Two sides of bushing for fixture are cut into flange type
14.06.2024
BH52 - Economic type of cutting flange on both sides of bushing for fixture
14.06.2024
BH53 - Bushing for fixture shoulder type thin wall type
14.06.2024
BH54 - Bushing for fixture, anti falling off, shoulder type
14.06.2024
BH55_56 - Bushing for fixture copper alloy shoulder type
14.06.2024
BH57 - Fixture bushing P size fixing L size selection type
14.06.2024
BH58 - Bushing for fixture P / L size free designation type
14.06.2024
BH59 - Bushing for fixture, waist hole type, shoulder type
14.06.2024
BH60 - Bushing for fixture economic type two side cutting flange type
14.06.2024
BH61 - Anti falling off notch type bushing for fixture
14.06.2024
BH62_63 - Bushing for locating pins - D hole type - shoulder less/shoulder ...
14.06.2024
BH64A_F - Fixture Bushing - L Size Specification Type · Pressed in Type - S...
14.06.2024
BH65A_B - Economical positioning liner - convenient installation type - pre...
14.06.2024
BH65C_D - Economical positioning liner - Position adjustment type - Adhesiv...
14.06.2024
BH66A_G - Inspection fixture liner - shoulder free - regular/pressed in typ...
14.06.2024
BH67A_H - Inspection fixture liner - shoulder type - regular type/pressed i...
14.06.2024
BJ01 - Positioning pin straight cone type - standard/internal thread type
14.06.2024
BJ02 - Large head cone angle type cone angle specifies the internal thread ...
15.06.2024
BJ03 - Dowel Pin, straight column, spherical, Standard type/internal thread...
14.06.2024
BJ04 - Straight taper of locating pin
14.06.2024
BJ05 - Screw in type locating pin full thread type
14.06.2024
BJ06Y_L - Locating pin front end shape selection type internal thread type
14.06.2024
BJ06Z - Locating pin front end shape selection type internal thread type
14.06.2024
BJ07P_Q_T - Straight bar type of small diameter locating pin
15.06.2024
BJ08P_Q_R - Small diameter locating pin straight rod type L size specified ...
14.06.2024
BJ08T - Small diameter locating pin straight rod type L size specified type
14.06.2024
BJ09P_Q_R - Small diameter locating pin straight bar type L dimension speci...
14.06.2024
BJ09T - Small diameter locating pin straight bar type L dimension specified...
14.06.2024
BJ10_11_12 - Locating pin big head spherical type P size designation type
14.06.2024
BJ13 - Locating pin with vent hole external thread type
14.06.2024
BJ14 - Locating pin large head conical angle external thread with hexagonal...
15.06.2024
BJ15_16_17 - Locating pin small head cone angle type standard type
19.07.2024
BJ18_19_20 - Locating pin small head cone angle type internal thread type
14.06.2024
BJ21 - Locating pin small head cone angle type standard type
15.06.2024
BJ23 - High support pin nut fixing type brake stop screw type for fixture
15.06.2024
BJ24E-A - Locating pin big head conical type standard type
14.06.2024
BJ24E-M - Locating pin big head conical type external thread type
14.06.2024
BJ24E-N - Locating pin big head conical type internal thread type
14.06.2024
BJ25B - Locating pin big head spherical type
18.07.2024
BJ26N - Locating pin big head spherical type internal thread type
20.07.2024
BJ27W - Locating pin big head spherical type external thread type
18.07.2024
BJ28_29_30_31 - Locating pin large head taper angle type external thread
14.06.2024
BJ32_33_34 - Locating pin large head flat head type standard type
15.06.2024
BJ35_36 - Flat head type with flange locating pin
14.06.2024
BJ37_38_39 - Locating pin small head spherical type internal thread type
14.06.2024
BJ40_41 - Locating pin front end shape selection type standard type
14.06.2024
BJ42E-A - Locating pin small end conical
14.06.2024
BJ42ET - Locating pin small end conical
14.06.2024
BJ43 - Locating pin front end shape selection type external thread type
14.06.2024
BJ44-73 - Locating pin bolt fixed type
14.06.2024
BJ45 - Positioning pin small head spherical shape tolerance selection type
14.06.2024
BJ46B - Locating pin large head cone angle bolt fixed type standard type P ...
14.06.2024
BJ47B - Locating pin large head cone angle bolt fixed type standard type P....
14.06.2024
BJ47J - Locating pin large head cone angle bolt fixed type simple type comp...
14.06.2024
BJ49 - Locating pin large head flat head type D.P tolerance selection type
14.06.2024
BJ50B - Locating pin resin big head type p size designation type
14.06.2024
BJ51B - Locating pin resin big head type p.l.h size designation type
14.06.2024
BJ52 - Mark pin with slotted groove
14.06.2024
BJ53_54 - Locating pin large diameter bolt fixed type
14.06.2024
BJ55F - Locating pin for clamping fixture installation step type
14.06.2024
BJ55H - Locating pin countersunk hole type for clamping fixture installatio...
14.06.2024
BJ55N - Positioning pin for clamping fixture installation internal thread t...
14.06.2024
BJ56_57_58 - Locating pin two-stage type
14.06.2024
BJ59 - Locating pin bolt fixing resin type
14.06.2024
BJ60 - Locating pin large head cone angle type non-magnetic type
14.06.2024
BJ61 - Locating pin large head cone angle type non-magnetic type internal t...
14.06.2024
BJ62 - Locating pin large head cone angle type non-magnetic type external t...
14.06.2024
BJ63 - Locating pin front end shape selection type front end length designa...
14.06.2024
BJ64 - Locating pin small head flat head type internal thread type P size f...
14.06.2024
BJ65 - Locating pin small head flat head type internal thread type P size d...
14.06.2024
BJ66 - Locating pin small head flat head type internal thread type P.L.H si...
14.06.2024
BJ67 - Locating pin shoulder type standard type
14.06.2024
BJ68 - Locating pin shoulder type external thread type
14.06.2024
BJ69 - Feed pin shoulder type internal thread type
14.06.2024
BJ73H - Height support block
14.06.2024
BJ75A_D - Ceramic positioning pin
14.06.2024
BR01A_E - Positioning Pin - Standard/Internal/External Thread - Large Head ...
14.06.2024
BR02A_D - Positioning Pin - Standard/Internal Thread - Small Head Cone
14.06.2024
BR03A_F - Positioning Pin - Circular, Selective/Designated - Large Head Con...
14.06.2024
BR03G_H - Positioning Pin - Circular · P Size Designated Type - Large Head ...
14.06.2024
BR04AU_HU - High hardness stainless steel locating pins - tolerance fixed t...
14.06.2024
BR04JU_PU - High hardness stainless steel locating pins - Tolerance selecti...
14.06.2024
BR05A_F - Positioning Pin - Multi Edge Type · Selection Type/Designated Typ...
14.06.2024
BR05G_H - Positioning pin - Multi ribbed · P size specified type - Large he...
14.06.2024
BR06A_D - Positioning Pin - Internal Thread Type · Selective/Designated Typ...
14.06.2024
BR06E_F - Positioning pin - Internal thread type · P size specified type - ...
14.06.2024
BR07A_F - Positioning Pin-P Size Selection Type/P.L.H Size Specification Ty...
14.06.2024
BR07G_H - Positioning pin - External thread type · P size specified type - ...
14.06.2024
BR08A_B - Positioning pin - bolt fixed type - simple type - large head cone...
14.06.2024
BR09A_F - Positioning Pin - Tolerance Selection Type · Standard Type/Intern...
14.06.2024
BR10A_C - Positioning Pin - Second Order Type · Standard Type/Internal Thre...
14.06.2024
BR11A - Positioning pin - guide type - large head cone angle type
14.06.2024
BR12AU_FU - High hardness stainless steel positioning pins - standard type/...
14.06.2024
BR13A_D - Positioning pin - shoulder standard type · P size selection type ...
14.06.2024
BR13E_F - Positioning Pin - Shoulder Standard Type · P Size Designated Type...
14.06.2024
BR13G - Positioning Pin - Shoulder Standard Type · P Size Designated Type -...
14.06.2024
BR14A_B - Positioning pin - bolt fixed type · ring groove type - large head...
14.06.2024
BR15A_B - Positioning pin - bolt fixed type - notch type - large head/small...
14.06.2024
BR16A_B - Positioning pin - bolt fixed type · flat machining type - large h...
14.06.2024
BR17A_D - Positioning Pin - Shoulder Type, Internal Thread Type, P Size Sel...
14.06.2024
BR17E_F - Positioning Pin - Shoulder Type, Internal Thread Type, P-Size Des...
14.06.2024
BR18A_D - Positioning pin - shoulder type · external thread type - large he...
14.06.2024
BR19A_F - Positioning pin - Shoulder type · Shoulder thickness specified ty...
14.06.2024
BR20A_F - Positioning pin - shoulder type · shoulder bolt fixing type - lar...
14.06.2024
BR21A_F - Positioning Pin - Tolerance Selection Type · Standard Type/Intern...
14.06.2024
BR22A_D - Positioning Pin - Standard Type · Shoulder Size Fixed Type/Should...
14.06.2024
BR23A_B - Positioning Pin - External Thread Type · Shoulder Size Specificat...
14.06.2024
BR24A_D - Positioning Pin - Internal Thread Type · Shoulder Size Fixed Type...
14.06.2024
BR25AU_HU - High hardness stainless steel locating pins - tolerance fixed t...
14.06.2024
BR26AU_FU - High hardness stainless steel locating pins - Tolerance selecti...
14.06.2024
BR27A_D - Positioning Pin - Internal Thread Type · P Size Selection Type/P ...
14.06.2024
BR27E_F - Positioning pin - Internal thread type · P size specified type - ...
14.06.2024
BR28A_B - Positioning Pin - External Thread Type · P Size Selection Type - ...
14.06.2024
BR28C_F - Positioning pin - external thread type · P L. H-size specified ty...
14.06.2024
BR28G_H - Positioning pin - External thread type · P size specified type - ...
14.06.2024
BR29A_F - Positioning Pin - Standard Type · P Size Selection Type - Small H...
14.06.2024
BR29G_K - Positioning pin - Standard type · P-size specified type - Small h...
14.06.2024
BR29L_P - Positioning pin - Standard type · P-size specified type - Small h...
14.06.2024
BR30A_F - Positioning pin - bolt fixed type · ring groove type/cut type/fla...
14.06.2024
BR31AU_DU - High hardness stainless steel positioning pins - standard type/...
14.06.2024
BR32A_C - Positioning pin - Standard type · P size selection type - Small e...
14.06.2024
BR32D_E - Positioning pin - Standard type · P-size specified type - Small e...
14.06.2024
BR32F_G - Positioning pin - Standard type · P-size specified type - Small e...
14.06.2024
BR33A - Positioning pin - Internal thread type · P size selection type - La...
14.06.2024
BR33B - Positioning pin - Internal thread type · P size specified type - La...
14.06.2024
BR33C - Positioning pin - Internal thread type · P size specified type - La...
14.06.2024
BR34A - Positioning Pin - External Thread Type · P Size Selection Type - La...
14.06.2024
BR34B - Positioning pin - external thread type · P L. H-size specified type...
14.06.2024
BR34D - Positioning pin - External thread type · P size specified type - La...
14.06.2024
BR35A_B - Positioning pin - tolerance selection type - standard type/intern...
14.06.2024
BR36A_F - Positioning pin - bolt fixed type · ring groove type/cut type/fla...
14.06.2024
BR37A_B - Positioning pin - eccentric type · standard type/guide type - str...
14.06.2024
BR38AU_CU - High hardness stainless steel positioning pins - standard type/...
14.06.2024
BR38BU_DU - High hardness stainless steel positioning pins - standard type/...
14.06.2024
BR40A_D - Positioning Pin - Shoulder Type, Pressing Type, Tolerance Fixed T...
14.06.2024
BR41A_D - Positioning pin - shoulder type, external thread type, tolerance ...
14.06.2024
BR42A_D - Positioning Pin - Shoulder Type, Pressing Type, Tolerance Selecti...
14.06.2024
BR43A_E - Positioning Pin-L Size Selection Type/L Size Specification Type ·...
14.06.2024
BR44A_D - Positioning Pin-P.L.H Size Specification Type · Tolerance Selecti...
14.06.2024
BR45A_B - High support pin - front end shape selection type · stop screw ty...
17.06.2024
BR46A - Positioning pin for screwing in - full thread type
14.06.2024
BR47A - Plate positioning pin
14.06.2024
BR48A_B - Positioning guide pin - H size fixed type/H size specified type -...
14.06.2024
BR49A_D - Positioning guide pin - H size fixed type/H size specified type -...
14.06.2024
BR50A_B - Mark Pin - Internal Hexagonal Hole Type/With Slots
14.06.2024
BR51A_F - Feed pin - Shoulderless type · Standard type/Internal thread type...
14.06.2024
BR52A_D - Height adjustment pin - shoulder type - external thread type
14.06.2024
BR52B_E - Height adjustment pin - circular - external thread type
14.06.2024
BR52C_F - Height adjustment pin - Shoulder cutting type - External thread t...
14.06.2024
BR53A_D - Height adjustment pin - step type
14.06.2024
BR54A - Height adjustment pin - Sinking hole type
14.06.2024
BR54B - Height adjustment pin - internal thread type
14.06.2024
BR55A_C - Pillar Pin - Internal/External/Guided
14.06.2024
BR56A_F - Pillar pin - internal thread type/external thread type/guide type...
14.06.2024
BR56G_M - Pillar Pin - Shoulderless/Shouldered - Stepped
14.06.2024
BR57A_C - Pillar pin - Internal thread type/External thread type/Guided typ...
14.06.2024
BR58A_B - Pillar pin - Internal thread type/External thread type - with hex...
14.06.2024
BR59A_C - Pillar Pin - Internal Thread/External Thread/Top Mount - Flat Hea...
14.06.2024
BR60A_B - Pillar pin - Internal thread type/External thread type - Front en...
14.06.2024
BR61A_B - Pillar pin - resin small head type · P L. H-size specified type ·...
14.06.2024
BR61C_H - Positioning Pin-P Size Designated Type/P.L.H Size Designated Type...
14.06.2024
BR62A_D - Positioning pin-L size specified type · resin straight rod type
14.06.2024
BR63A_F - Positioning pin - large cone angle type - non-magnetic type
14.06.2024
BR64A_F - Positioning pins - large head spherical/small head spherical - fo...
14.06.2024
BR65A_D - High hardness stainless steel positioning pins - straight rod typ...
14.06.2024
BR66A_D - High hardness stainless steel positioning pins - step type - smal...
14.06.2024
BR67A_B - Positioning pin fixing seat - internal thread type/external threa...
14.06.2024
BR67C - Positioning pin fixing seat - Joint installation type - Used for fi...
14.06.2024
BR68A_B - Reference block - standard type/with positioning hole type
14.06.2024
BR69A_B - Positioning pin fixing seat - internal thread type/external threa...
14.06.2024
BR69C - Positioning pin fixed seat - joint installation type - for all-in-o...
14.06.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진