??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 56
HELP_VARIABLE
Company
HEFA
Description
BA12ED - UN seal ring
Bill of material
BA12ED-d25-D33-B5
CNSORDERNO
SC
Serial code
BA12ED
LX
type
UN type
MAT
texture of material
TPU
HRC
Hardness (Shore)
HS90±5
CL
colour
blue
OTR
Operating temperature range
-20~100°C
OPR
Operating pressure range
Below 30MPa
LV
linear velocity
0.03~0.5m/s
PP
purpose
Universal axial sliding one-way seal for hole shaft
DD
d
mm
D
mm
B
mm
H
mm
INFOTEXT
website