??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 98
HELP_VARIABLE
Company
HEFA
Description
LN04GT - Heat resistant compression spring - allowable displacement Lx35%
Bill of material
LN04GT-D10-L40
CNSORDERNO
SC
Series code
LN04GT
TYPE
Heat resistant type
MAT
material
SUS631
PE
Permissible displacement
L x 35%
SP
Spring constant tolerance
±10%
OP
Operating temperature
Can be used at high temperatures below 300 ℃
D
mm
L
mm
DD
d
mm
CO
Compression length
mm
F
F max
N
permissible loadNmax
THCS
spring constantN/mm
INFOTEXT
website