??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
HEFA
Description
ZD97AW - θ Simple shaft adjustment assembly · angle adjustment type
Bill of material
ZD97AW-40
CNSORDERNO
SC
Series code
ZD97AW
LX
type
Angle adjustment type
ZC
Main material
aluminium alloy
ST
Main body surface treatment
Black anodizing
GG
Specifications
SS
Platform size
mm
YDL
trip
±22.5° mm
LRL
Load resistance
N
ZL
weight
FJ
enclosure
Stainless steel hexagon socket head cap screw BM13BU-M4-L10 (1 piece)
INFOTEXT
website