??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
HEFA
Description
LF01BD - Stamping foot cup - with positioning hole
Bill of material
LF01BD-D74-M16-L50
CNSORDERNO
SC
Serial code
LF01BD
BM
Base material
SS400
BST
Base surface treatment
plate with nickel
SM
Screw material
S45C
SST
Screw surface treatment
plate with nickel
D
d
74
M
m
L
l
L1
l1
H
h
15
F
f
63.0
H1
h1
H2
h2
DD
d
6.5
S
s
VB
Vertical bearing(kg)
INFOTEXT
io
website