??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
LD09HC - Resin butterfly hinge, diamond shaped, tapered hole shaped
Bill of material
LD09HC-108
CNSORDERNO
LD09HC-108
SC
Series code
LD09HC
TYPE
diamond·Conical hole type
MAT
material
PA6
COLOUR
black
SPE
specifications
108
L
40 mm
L1
91 mm
L2
10 mm
L3
20 mm
L4
24.5 mm
L5
45 mm
F
108 mm
F1
79 mm
F2
58 mm
H
18 mm
T
9.5 mm
FZ
load
21 kg
CKZL
Reference weight
0.1 kg/pcs
INFOTEXT
website