??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HEFA
Description
LD38GD - Carbon steel butterfly hinge · Double conical hole dislocation type - flat type
Bill of material
LD38GD-127
CNSORDERNO
LD38GD-127
SC
Serial code
LD38GD
TYPE
type
Double cone-hole dislocation type
COST
Cost performance
economical
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
127
W
127 mm
L
127 mm
F3
108 mm
F4
76.2 mm
F1
101.2 mm
F2
37.7 mm
T
3.7 mm
E
7 mm
D
8 mm
R
15.6 mm
D1
d1
8.0 mm
D2
d2
11.1 mm
LOAD
load
26 kg
WEIGHT
reference weight
0.58 kg/pcs
INFOTEXT
website