??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
LD40AB - Carbon steel butterfly hinge - convex
Bill of material
LD40AB-26
CNSORDERNO
LD40AB-26
SC
Serial code
LD40AB
TYPE
type
Convex type·Screw + screw pass
MATERIAL
material
SPCC
SURFACE
surface treatment
Chrome plating
SPE
specification
26
LOAD
load
35 kg
WEIGHT
reference weight
0.24 kg/pcs
INFOTEXT
website