??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
LD43CD - Carbon steel butterfly hinge H-shape · Outside folding type
Bill of material
LD43CD-60
CNSORDERNO
LD43CD-60
SC
Serial code
LD43CD
TYPE
type
ectoplast·Round pass
MATERIAL
material
SPCC
SURFACE
surface treatment
galvanize
SPE
specification
60
LOAD
load
14 kg
WEIGHT
reference weight
0.177 kg/pcs
INFOTEXT
website