??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
HEFA
Description
LD59D - Hidden hinge - bolt type · screw hole+welding type - embedded type - external door
Bill of material
LD59DA-60
CNSORDERNO
SC
Series code
TYPE
Pin type, screw type+welding type
SY
Suitable for interior/exterior doors
External door
MAT
material
SUR
Surface treatment
SPE
specifications
60
FZ
load
15 kg
CKZL
Reference weight
0.05
INFOTEXT
website