??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
HEFA
Description
LD81B_C - Torque Butterfly hinge - cylindrical type
Bill of material
LD81BF-42B
CNSORDERNO
SC
Serial code
TYPE
type
MATERIAL
Main body material
polyacetal(POM)
MATERIAL2
Lid cover material
polyacetal(POM)
MATERIAL3
shaft material
Zinc alloy
COLOUR
main body colour
COLOUR1
Lid cover colour
SPE
specification
TORQUE
torque
N*m
ANGLE
Opening Angle
180°
WEIGHT
reference weight
0.0418 kg/pcs
INFOTEXT
website