??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
HEFA
Description
LG09-10 - Handle - long - ball
Bill of material
LG09AF-M6-L63-B
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material (subject)
SUR
Main_body_surface_treatment
TYPE1
Material (Handle)
(black) phenolic_resin/(red) phenolic_resin
M
L
mm
SBYS
Handle_color
L1
12 mm
D
d
8 mm
D1
17 mm
H1
40 mm
L2
23 mm
D2
20 mm
H2
18 mm
L3
45 mm
INFOTEXT
website