??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
HEFA
Description
CE48 - Thermal conductive silicone pad - square
Bill of material
CE48AD-T0.5-A10-B10-C30
CNSORDERNO
SC
Series code
TYPE
type
square
MQ
material quality
thermal conductive silicone rubber
COLOUR
colour
T
mm
TT
Tolerance of T
±0.10 mm
A
mm
Enter value for A
mm
cm
inch
ft
TA
Tolerance of A
±1.0 mm
B
mm
Enter value for B
mm
cm
inch
ft
TB
Tolerance of B
±1.0 mm
HA
Hardness (Shore)
PR
proportion
g/cm^3
PRT
Tolerance of proportion
TS
tear strength
KN/m
TRR
Temperature resistance range
-40~200 °C
BV
breakdown voltage
≥4 KV
VR
Volume resistivity
1.1×10^16 Ωcm
TC
thermal conductivity
W/(m*k)
TCT
Tolerance of thermal conductivity
FP
Fire performance
V-0
INFOTEXT
website