??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
HEFA
Description
XC_Q6 - Helical tooth grinding rack Q6
Bill of material
40R05TFGM-Q6
CNSORDERNO
SC
Series code
TST
Tooth surface technology
grinding
TSA
Tooth surface appearance
Tetrahedral grinding
TTT
Tooth thickness tolerance
0/-0.022(mm)
FPK
≤0.036/1000(mm),≤0.047/2000(mm)
MATERIAL
material
S45C (medium carbon steel)
HARDNESS
hardness
HRC45~52
HT
heat treatment
induction hardening
RIG
Right-handed angle
19°31′42″
MEA
Measurement environment
Room temperature 25 ℃
ST
Surface Treatment
-
Q
Accuracy level Q
Q6
M
modulus
L
mm
L2
mm
CS
number of teeth
B
mm
H
mm
H1
mm
D
mm
II
i
mm
KS
Number of holes
H2
mm
DD1
Ød1
mm
DD2
Ød2
mm
DD3
Ød3
mm
E
mm
L1
mm
I
mm
FTA
Fta
FN
WEIGHT
weight
kg
INFOTEXT
website