??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
HEFA
Description
CD21GF - Sprocket 100 Series (20A)
Bill of material
CD21GF-100-15-D32 N
CNSORDERNO
SC
Serial code
CD21GF
SERIES
series
100 Series(20A)
MATERIAL
material
S45C
HT
heat treatment
High frequencies in the teeth
SURFACE
surface treatment
blacking
FJ
annse
Kimi screws
M
Set the screws M
BT
Keyway b×t
INSTALL
Installation
N
SERIES2
series
100
Z
Number of teeth
DH7
Shaft bore diameter DH7
mm
DP
Indexing circle diameter DP
mm
DO
Outer diameter Do
mm
H
Wheel H
mm
W
Wheel W
50 mm
V
16 mm
INFOTEXT
website