??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
HEFA
Description
CD51AF - Double-pitch small roller conveyor sprockets
Bill of material
CD51AF-2052-11-D25
CNSORDERNO
SC
Serial code
CD51AF
TYPE
type
Double-pitch big roller conveyor sprockets
SE
seires
MATERIAL
material GB
45#
MATERIAL2
material Equivalent
S45C
HT
heat treatment
High frequencies in the teeth
ST
surface treatment
blacking
SE2
seires
Z
number of teeth
DH7
Shaft bore diameter DH7
DO
outside diameter Do
mm
DP
Indexing circles Dp
mm
H
Wheel H
mm
W
Wheel W
mm
V
mm
X
mm
BT
Keyway b×t
8×3.3 mm
M
8
INFOTEXT
website