??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
HellermannTyton
Description
MB5, 38 x 38 mm
Bill of material
HellermannTyton 151-02247
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
4.7 mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
6.4 mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
mm
KLEBER
Kleber
URL1
Deeplink
Deeplink