??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
AFCS Fixing clip, plated steel & PVC liner
Bill of material
HellermannTyton 166-50600
IDNR
Identification
166-50600
DESCRIPTION14
Short Description
Fixing Clip made of plated steel with PVC liner
MANUFACTURE19
Manufacturer Type Description
AFCS10
MATERIAL
Material
galvanized steel, Polyvinylchloride
FARBE
Colour
metal, black
DURCHMESSER25
Fixing hole Ø FH
5.1 mm
BUENDELMAX
Bundle ∅ max.
11.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
10.000
BREITEW
Width (W)
12.7 mm
BETRIEBSTEM47
Operating Temperature
-20 °C to +105 °C
NENNMASS
Nominal diameter
10 mm
BREITEW2
Width (W2)
17.4 mm
BETRIEBSTE130
Operating Temperature
-20 °C to +105 °C
URL1
Deeplink
Deeplink(de)
K
Bundle ∅ max.
11.0 mm
L
Width
12.7 mm
M
Fixing hole Ø FH
5.1