??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
Bundling Clips with Arrowhead - Bundling Clips with Arrowhead
Bill of material
HellermannTyton 102-69067
IDNR
Identification
102-69067
MANUFACTURE19
Manufacturer Type Description
ATSBCSFT6,5
DESCRIPTION14
Short Description
Fixing Clip, black
MATERIAL
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
6.3 - 6.7 mm
BLECHDICKEMIN
Panel thickness min.
0.7 mm
LAENGEL
Length L
39.0 mm
BLECHDICKEMAX
Panel thickness max.
1.3 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
500
BREITEW
Width (W)
9.0 mm
URL1
Deeplink
Deeplink