??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 160 - gerade - Helashrink Serie 160 - gerade
Bill of material
HellermannTyton 401-62180
IDNR
Identification
401-62180
MANUFACTURE19
Manufacturer Type Description
162-1-G
VERSION
Assembling version
DESCRIPTION14
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
MATERIAL
Material
Polyolefin, cross-linked (PO-X)
FARBE
Colour
Black (BK)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
50.000
BETRIEBSTEM46
Operating Temperature
-75 °C to +150 °C °C
SNOM
S nom
16.0 mm
JW30B
JW ± 30% b
1.8 mm
W20
W ± 20%
1.8 mm
HW20B
HW ± 20% b
1.8 mm
JW20B
JW ± 20% b
1.8 mm
HMAXB
H max. b
14.2 mm
HMINA
H min. a
22 mm
JMAXB
J max. b
4.1 mm
JMINA
J min. a
9 mm
MINSCHRUMPF88
min. Schrumpftemperatur
+135 °C
ZUGFESTIGKE90
Zugfestigkeit (MPa)
15 unece.unit.MPA
DURCHSCHLAG92
Dielectric Strength
14 kV/mm according to ASTM D2671
P10OVERALLL94
P ±10%=overall length
44.0 mm
R10B
R ± 10% b
mm
P10B
P ± 10% b
44.0 mm
W20B
W ± 20% b
1.8 MMT
P10BP20
P ±10% b (P+20%)
44 mm
URL1
Deeplink
Deeplink