??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HepcoMotion
Description
SSCS-T - Cap Seals - Through Hole
Bill of material
SSCS25T
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
SL2 Cap Seal
A
Length
55 mm
B
Height
18.0 mm
C
Width
30.0 mm
D
Length
44.0 mm
E
Vee Height
9.00 mm
F
Screw Centre
14.8 mm
G
Bearing Centre
14.8 mm
H
Length
43.0 mm
J
Width
22 mm
K
Height
8.6 mm
M
Fixing Screw
M3 x 0.5 x 12
N
Height
2.9 mm
P
Diameter
5.5 mm
Q
Diameter
3.5 mm
R
Height
11.0 mm
S
Height
16 mm
T
Height
2.0 mm
U
Length
2.5 mm
CNSMASSEXACT
Weight
13 g
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website