您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
61851
Hettich
Connecting Technology
Plingth adjustment
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hettich/connecting_technology/plingth_adjustment/korrekt.prj},{NB=61851},{ARTICLENO=61851},{ARTICLE=Height Adjustable Leg Korrekt, Plastic Black},{RANGEOFADJUSTME=89 - 125},{X=100.000},{D=80.300},{B=20.000},{D1=36.500},{D2=11.000},{C=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Hettich
Description
Plinth height adjuster KORREKT - Plinth height adjuster KORREKT
Bill of material
61851
ARTICLENO
Order Number
61851
61851
ARTICLE
Article
Height Adjustable Leg Korrekt, Plastic Black
RANGEOFADJUSTME
Range of adjustment
89 - 125
89 - 125
mm
X
Plinth height size
100.000
100.000
mm
D
Foot print
80.300
80.300
mm
B
Base Height
20.000
20.000
D1
Distance1
36.500
36.500
D2
Distance 2
11.000
11.000
C
Condition
3.000
3.000