??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Aluminium / Stainless Steel A2 Countersunk Head - Multigrip Blind Rivet
Bill of material
Blind Rivet OPTO 10612400097
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5052 [AlMg2,5]
AU
Execution
Open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
ZBK
Min. tensile strength
N
SBK
Min. Shear strength
N
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
INFOPDF
Info
PDF
ECLS
23120402